APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Share:

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

SMX3000LV

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Smart UPS signalling RS-232 cable , USB cable

In stock
$2,075.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMX3000LV Features

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Smart UPS signalling RS-232 cable , USB cable

  • Auto recognition of external batteries
    UPS recognizes when external battery packs are attached and automatically adjusts runtime.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High frequency design
    Reduces or eliminates bulky transformers resulting in lighter units for ease of handling.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Multiple switched outlet groups
    Multiple outlet groups that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 2.88 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 2.88 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (3) NEMA 5-20R (Battery Backup)
    (1) NEMA L5-30R (Battery Backup)
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    2,44meters
  • Input voltage range for main operations
    70 - 153V
  • Number of Power Cords
    1
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    4U
  • Net Weight
    38.64KG
  • Shipping weight
    47.73KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    586mm , 58.6CM
  • Shipping Depth
    633mm , 63.3CM
  • Color
    Black
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    276.0BTU/hr

Conformance

  • Approvals
    BSMI, CSA, EN 50091-2, EN 55022 Class A, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, NOM, TUV, UL 1778, VCCI Class A
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

270KB

Updated On

2018-06-15

Operation manual for Smart-UPS SMX 2000/2200/3000VA XL 120/208/230/240Vac Tower/Rack-Mount 4U
PDF

Size

615KB

Updated On

2018-06-11

Installation Guide Smart-UPS X 2000/2200/3000 VA 120/208/230/240 Vac Tower/Rack-Mount 4U
Brochure
Title
Size
Updated On
PDF

Size

5017KB

Updated On

2017-12-11

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

4343KB

Updated On

2017-11-29

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

1273KB

Updated On

2017-07-20

Provides an overview of the Smart-UPS Offer 750-3000VA
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2017-05-31

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

1859KB

Updated On

2017-04-06

TUV Certificate of Compliance for SMX2000RMLV2U, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT,
PDF

Size

250KB

Updated On

2017-02-13

UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


NetShelter SX 42U/48U Baying Trim Kit Black

Mounting accessory that installs toollessly and fills the gap between enclosures bayed together on 24-in (609 mm) centers.

AR7600
$34.99
NetShelter SX 48U 750mm Wide Perforated Curved Door Black

Rack system components that can be added to existing racks if requirements change.

AR7057A
$489.00
Emergency Power Off (EPO)

Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure® devices and one third-party device

EPW9
$1,025.00
APC Smart-UPS X 1500VA Rack/Tower LCD 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX1500RM2U
$1,150.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-04
$669.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMHV2UNC
$2,825.00
APC KVM 2G, Digital/IP, 1 Remote User, 1 Local User, 16 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM1116P
$1,500.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC AV Black 1kVA H Type Power Conditioner 120V

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

H10BLK
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8641
$2,050.00
APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYH6K6RMT-P1
$10,900.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page