APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

Share:

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

SMX3000RMLV2UNC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Smart UPS signalling RS-232 cable , USB cable , Web/SNMP Management Card

In stock
$2,625.00

SMX3000RMLV2UNC Features

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Smart UPS signalling RS-232 cable , USB cable , Web/SNMP Management Card

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Auto recognition of external batteries
    UPS recognizes when external battery packs are attached and automatically adjusts runtime.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High frequency design
    Reduces or eliminates bulky transformers resulting in lighter units for ease of handling.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Load shedding
    Turn off select outlet groups in a pre-determined sequence to shed less critical equipment and conserve runtime (UPSs with switched outlet groups).
  • Multiple switched outlet groups
    Multiple outlet groups that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Outlet group control
    Turn on/off, reboot or shut down select outlet groups to save dispatching technicians to remote locations (for UPSs with switched outlet groups).
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.

Smart-UPS Features & Benefits

  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 2.88 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 2.88 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Maximum Output Current
    15
  • Output Connections
    (1) NEMA L5-30R (Battery Backup)
    (3) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-20R (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    2.44meters
  • Input voltage range for main operations
    70 - 153V
  • Number of Power Cords
    1
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    85mm , 8.5CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    667mm , 66.7CM
  • Rack Height
    2U
  • Net Weight
    38.45KG
  • Shipping weight
    45.36KG
  • Shipping Height
    243mm , 24.3CM
  • Shipping Width
    596mm , 59.6CM
  • Shipping Depth
    869mm , 86.9CM
  • Color
    Black
  • Pallet Dimensions
    39.369999999999997inches
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    276.0BTU/hr

Conformance

  • Approvals
    BSMI, CSA, EN 50091-2, EN 55022 Class A, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, NOM, TUV, UL 1778, VCCI Class A
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional extended warranties available, optional on-site warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

49KB

Updated On

2018-07-17

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

216KB

Updated On

2018-06-14

Installation instructions for X Series External Battery Pack 120 VDC
PDF

Size

38KB

Updated On

2018-06-14

Addendum for Smart-UPS X External Battery Pack
PDF

Size

27KB

Updated On

2018-06-12

Warranty and Service
PDF

Size

209KB

Updated On

2018-06-11

User manual for Smart-UPS SMX 2000/2200/3000 VA 100-240 Vac Tower/Rack-Mount 2U
PDF

Size

218KB

Updated On

2017-02-13

Installation guide for Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U
Brochure
Title
Size
Updated On
PDF

Size

5017KB

Updated On

2017-12-11

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

4343KB

Updated On

2017-11-29

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

1273KB

Updated On

2017-07-20

Provides an overview of the Smart-UPS Offer 750-3000VA
Agency Approvals
Title
Size
Updated On
PDF

Size

101KB

Updated On

2018-08-10

FCC Part 15:Subpart B Class A
PDF

Size

335KB

Updated On

2018-07-20

UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
PDF

Size

20KB

Updated On

2018-06-15

Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
PDF

Size

116KB

Updated On

2017-05-31

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

1859KB

Updated On

2017-04-06

TUV Certificate of Compliance for SMX2000RMLV2U, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT,
Environmental Profile
Title
Size
Updated On
PDF

Size

433KB

Updated On

2018-07-03

End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
PDF

Size

396KB

Updated On

2018-07-03

Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


Horizontal Cable Manager, 2U x 6" Deep with Cable Tie-off bottom plate, Single-Sided with Cover

High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through and a bottom plate with features for additional cable tie-off and routing.

AR8603A
$159.99
17" Keyboard Drawer Black

Pull-out drawer design allows for easy access and out-of-the-way storage for all standard 17 inch keyboards.

AR8126ABLK
$309.99
APC Symmetra LX module CTO kit- XR3 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT2XR3
$69.99
Vertical Cable Organizer, 8 Cable Rings, Zero U

Occupies one bay of rear Zero U channel.

AR8442
$169.99
Cable Management Rings (Qty. 5 Large and 5 Small Rings)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

Rack PDU 2G, Switched, ZeroU, 20A, 208V, (7) C13 & (1) C19, L620 Cord

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8958NA3
$1,125.00
Spools for Vertical Fiber Organizer Qty. (4)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8444
$89.99
Fixed Shelf 50lbs/22.7kg Black

Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.

AR8105BLK
$89.99
Rack Mounting Bracket for NetBotz Camera Pod 160

Mounting bracket for mounting a NetBotz Camera Pod inside the rack.

NBAC0302
$119.99
NetShelter SX 42U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035

Wide enclosure with increased cable management options for high density server and networking applications. 42U height to easily roll through doorways.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product