APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

Share:

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

SMX3000LVNC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Smart UPS signalling RS-232 cable , USB cable , Web/SNMP Management Card

$2,450.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMX3000LVNC Features

APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V with Network Card

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Auto recognition of external batteries
    UPS recognizes when external battery packs are attached and automatically adjusts runtime.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High frequency design
    Reduces or eliminates bulky transformers resulting in lighter units for ease of handling.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Load shedding
    Turn off select outlet groups in a pre-determined sequence to shed less critical equipment and conserve runtime (UPSs with switched outlet groups).
  • Multiple switched outlet groups
    Multiple outlet groups that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.
  • Outlet group control
    Turn on/off, reboot or shut down select outlet groups to save dispatching technicians to remote locations (for UPSs with switched outlet groups).
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 2.88 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 2.88 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Maximum Output Current
    15
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (1) NEMA L5-30R (Battery Backup)
    (3) NEMA 5-20R (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    2.44meters
  • Input voltage range for main operations
    70 - 153V
  • Number of Power Cords
    1
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    4U
  • Net Weight
    38.64KG
  • Shipping weight
    47.73KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    586mm , 58.6CM
  • Shipping Depth
    633mm , 63.3CM
  • Color
    Black
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    276.0BTU/hr

Conformance

  • Approvals
    BSMI, CSA, EN 50091-2, EN 55022 Class A, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, NOM, TUV, UL 1778, VCCI Class A
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional extended warranties available, optional on-site warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

270KB

Updated On

2018-06-15

Operation manual for Smart-UPS SMX 2000/2200/3000VA XL 120/208/230/240Vac Tower/Rack-Mount 4U
PDF

Size

615KB

Updated On

2018-06-11

Installation Guide Smart-UPS X 2000/2200/3000 VA 120/208/230/240 Vac Tower/Rack-Mount 4U
Brochure
Title
Size
Updated On
PDF

Size

4343KB

Updated On

2017-11-29

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
PDF

Size

1273KB

Updated On

2017-07-20

Provides an overview of the Smart-UPS Offer 750-3000VA
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2017-05-31

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

1859KB

Updated On

2017-04-06

TUV Certificate of Compliance for SMX2000RMLV2U, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT,
PDF

Size

250KB

Updated On

2017-02-13

UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows XP

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


APC KVM 2G, LCD Rear Mounting Kit

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-LCDMOUNT
$89.99
APC Service Bypass Panel- 200/208/240V; 100A; MBB; Hardwire input; (6) L14-30R output

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP16KRMP4U
$1,525.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; L5-20P

Reliable rack power distribution

AP9564
$199.99
Sliding Shelf 200lbs/91kg Black

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

AR8128BLK
$539.00
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Reliable rack power distribution

AP9565
$199.99
Toolless Cable Management Rings (Qty 100)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540100
$339.99
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

Reliable rack power distribution

AP9562
$129.99
Vertical Cable Manager for NetShelter SX 750mm Wide 42U (Qty 2)

The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

AR7580A
$359.99
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

Reliable rack power distribution

AP9563
$199.99
AP6009A
$719.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page