APC Smart-UPS Li-Ion, Short Depth 1500VA, 120V with SmartConnect

APC Smart-UPS Li-Ion, Short Depth 1500VA, 120V with SmartConnect

SMTL1500RM3UC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable

In stock
$2,375.00

SMTL1500RM3UC Features

APC Smart-UPS Li-Ion, Short Depth 1500VA, 120V with SmartConnect

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable

  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Short-depth rack compatibility
    Compact design fits comfortably in short-depth rack applications.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartConnect
    Innovative, easy to use remote monitoring feature that provides automatic notifications, firmware updates, and advanced support services.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    1.35 KWatts / 1.44 kVA
  • Max Configurable Power (Watts)
    1.35 KWatts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    2.44meters
  • Input voltage range for main operations
    82 - 144V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1
  • Other Input Voltages
    110, 127

Batteries & Runtime

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    680Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    131mm , 13.1CM
  • Maximum Width
    438mm , 43.8CM
  • Maximum Depth
    302mm , 30.2CM
  • Rack Height
    3U
  • Net Weight
    19.5KG
  • Shipping weight
    22.68KG
  • Shipping Height
    279mm , 27.9CM
  • Shipping Width
    584mm , 58.4CM
  • Shipping Depth
    448mm , 44.8CM
  • Units per Pallet
    12.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    135.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CSA C22.2 No. 107.1, FCC Part 15 Class A, NOM, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

498KB

Updated On

2018-07-03

Operation manual for Smart-UPS SMTL1500RM3UC Rack-Mount for NAM and LAM
PDF

Size

1166KB

Updated On

2018-06-06

Installation Guide for Smart-UPS SMTL1500RM3UC
Agency Approvals
Title
Size
Updated On
PDF

Size

424KB

Updated On

2018-06-06

FCC certificate for model SMTL1500RM3UC
PDF

Size

332KB

Updated On

2018-06-06

UL certificate for model SMTL1500RM3UC

Category

Sub-Category


EcoStruxure Asset Advisor Onsite Installation

Installation and registration of your data center management software in accordance to manufacturer specification.

EcoStruxure Asset Advisor Remote Installation

Installation and registration of your data center management software in accordance to manufacturer specification.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product