APC Smart-UPS 3000VA LCD 120V with SmartConnect

Share:

APC Smart-UPS 3000VA LCD 120V with SmartConnect

SMT3000C

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Smart UPS signalling RS-232 cable , USB cable

$1,750.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMT3000C Features

APC Smart-UPS 3000VA LCD 120V with SmartConnect

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Features & Benefits

  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 2.88 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 2.88 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    110, 127
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (8) NEMA 5-15R (Battery Backup)
    (2) NEMA 5-20R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    82 - 144V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1
  • Other Input Voltages
    110, 127

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    RBC55
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot , USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    530Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    196mm , 19.6CM
  • Maximum Depth
    544mm , 54.4CM
  • Net Weight
    52.73KG
  • Shipping weight
    60.91KG
  • Shipping Height
    559mm , 55.9CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    762mm , 76.2CM
  • Color
    Black
  • Units per Pallet
    9.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    275.0BTU/hr

Conformance

  • Approvals
    CSA, ENERGY STAR V1.1 (USA), FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

974KB

Updated On

2018-06-14

Operation Manual for Smart-UPS SMT750C, SMT750IC, SMT750RM2UC, SMT750RMI2UC, SMT1000C, SMT1000IC, SMT1000RM2UC, SMT1000RMI2UC, SMT1500C, SMT1500IC, SMT1500RM2UC, SMT1500RMI2UC, SMT2200C, SMT2200IC, SMT2200RM2UC, SMT2200RMI2UC, SMT3000C, SMT3000IC, SMT3000RM2UC and SMT3000RMI2UC - Tower and Rack-Mount 2U
PDF

Size

45KB

Updated On

2018-06-12

Firmware Release Notes
PDF

Size

764KB

Updated On

2017-12-11

Installation Guide for Smart-UPS SMT750C, SMT1000C, SMT1500C, SMT2200C and SMT3000C - Tower
Brochure
Title
Size
Updated On
PDF

Size

1461KB

Updated On

2018-05-04

Product overview brochure for Connected Smart-UPS
PDF

Size

5017KB

Updated On

2017-12-11

A 120V family brochure highlighting the Smart-UPS line-interactive family - with SmartConnect
Agency Approvals
Title
Size
Updated On
PDF

Size

76KB

Updated On

2017-12-11

Online Certifications Directory
PDF

Size

214KB

Updated On

2017-12-11

Technical Compliance Statement
PDF

Size

94KB

Updated On

2017-12-11

Certificate of Compliance
PDF

Size

387KB

Updated On

2017-12-01

UL Certificate of Conformance to ENERGY STAR For UPS V1.1
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

275KB

Updated On

2018-04-27

To highlight the updaes to the new generation of Smart-UPS
Source

Size

2884KB

Updated On

2018-04-27

To highlight the updaes to the new generation of Smart-UPS
PDF

Size

301KB

Updated On

2017-12-11

Why choose Smart-UPS with SmartConnect for managed service providers
PDF

Size

392KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for MSPs
Source

Size

945KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for MSPs
Source

Size

2474KB

Updated On

2017-12-11

Why choose Smart-UPS with SmartConnect for managed service providers
PDF

Size

315KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for End Users
Source

Size

670KB

Updated On

2017-12-11

Graphic ad discussing out new connected Smart-UPS feature, SmartConnect
Source

Size

1126KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for End Users
PDF

Size

194KB

Updated On

2017-12-11

Graphic ad discussing out new connected Smart-UPS feature, SmartConnect
Source

Size

2474KB

Updated On

2017-12-11

One page document highlighting new connected Smart-UPS
PDF

Size

300KB

Updated On

2017-12-11

One page document highlighting new connected Smart-UPS
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


APC SERVICE BYPASS PDU, 120V 30AMP W/ (4) NEMA 5-20R AND (1) L5-30R

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP3000RM
$359.99
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP3000RM2U
$599.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Dry Contact I/O SmartSlot Card

UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.

AP9613
$319.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Legacy Communications SmartSlot Card

UPS management SmartSlot Card which supports the UPSLink protocol for SMT, SMX and SURTD Smart-UPS.

AP9620
$79.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-04
$669.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Temperature Sensor

Universal sensor that monitors temperature in your Data Center or Network Closet.

AP9335T
$129.99
APC Replacement Battery Cartridge #55

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC55
$449.00
UPS Network Management Card 2

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9630
$419.00

Show results per page