APC Replacement battery cartridge #153

Share:

APC Replacement battery cartridge #153

APCRBC153

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : All required connectors , Installation guide

APCRBC153 Features

APC Replacement battery cartridge #153

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Battery Capacity (mAh)
    4200
  • Battery Output Voltage
    12.0

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    2 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    51mm , 5.1CM
  • Maximum Width
    98mm , 9.83CM
  • Maximum Depth
    151mm , 15.1CM
  • Net Weight
    1.53KG
  • Shipping weight
    1.8KG
  • Shipping Height
    89mm , 8.9CM
  • Shipping Width
    175mm , 17.5CM
  • Shipping Depth
    213mm , 21.3CM
  • Color
    Black
  • Units per Pallet
    240.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
PDF

Size

182KB

Updated On

2016-12-22

Installation Guide for Back-UPS Replacement Battery Cartridge APCRBC153
Title
Size
Updated On