APC Power-Saving Back-UPS 750VA, 10 outlet, 120V, Canada

Share:

APC Power-Saving Back-UPS 750VA, 10 outlet, 120V, Canada

BE750G-CN

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , USB cable , User Manual

$139.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE750G-CN Features

APC Power-Saving Back-UPS 750VA, 10 outlet, 120V, Canada

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Canada

Print Technical Specification

Output

  • Output power capacity
    450Watts / 750VA
  • Max Configurable Power (Watts)
    450Watts / 750VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    12
  • Output Connections
    (5) NEMA 5-15R (Battery Backup)
    (5) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault

Surge Protection and Filtering

  • Surge energy rating
    354Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    90mm , 9.0CM
  • Maximum Width
    180mm , 18.0CM
  • Maximum Depth
    363mm , 36.3CM
  • Net Weight
    4.8KG
  • Shipping weight
    5.7KG
  • Shipping Height
    128mm , 12.8CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    465mm , 46.5CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    472mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    12.0
  • Units per Pallet
    48.0
  • SCC Codes
    1073130425659 2

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    47.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, FCC Part 68, NOM, UL 1778
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

87KB

Updated On

2017-04-26

User Manual for Back-UPS BE750G, BE750G-CN, BE750G-LM
PDF

Size

134KB

Updated On

2017-02-18

Addendum - ENERGY STAR Compliance
Brochure
Title
Size
Updated On
PDF

Size

446KB

Updated On

2017-02-18

Four page brochure with top level features, benefits and specs
PDF

Size

197KB

Updated On

2017-02-15

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

1367KB

Updated On

2018-05-04

APC BACK-UPS ES 10 Outlet 750VA 120V, 100V, Master Control
PDF

Size

1230KB

Updated On

2018-02-13

cTUVus certificate for BE750G series, BN700G-CN
PDF

Size

290KB

Updated On

2017-12-10

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

237KB

Updated On

2016-12-22

FCC part 15 approval for BE750G series
PDF

Size

127KB

Updated On

2016-12-16

USB-IF approval for models BE750G, BE750G-LM, and BE750G-CN
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Back-UPS BE850M2, 850VA, 2 USB charging ports, 120V

Battery Backup & Surge Protector for Electronics and Computers

BE850M2
$139.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
$129.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$109.99
APC Back-UPS, 900VA, Retail, Canada, 120V

Battery Backup & Surge Protector for Electronics and Computers

BN900M-CA
$139.99
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$59.99
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
$59.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17
$59.99

Show results per page