APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

Share:

APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

PDPM144F

Description: A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Includes : Installation guide

APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Call for Availability
800-800-4272
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDPM144F Features

APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Industry-leading power density
    High-density power distribution in a sleek 300mm enclosure
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Smallest footprint
    Minimizes your real estate expenses
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Distribution Features & Benefits

  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Smallest footprint
    Minimizes your real estate expenses
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Maximum Total Current Draw
    400

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Acceptable Input Voltage
    200-240VAC
  • Maximum Line Current
    400A

Physical

  • Maximum Height
    2002mm , 200.2CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1077mm , 107.7CM
  • Net Weight
    160.0KG
  • Shipping weight
    182.27KG
  • Shipping Height
    2248mm , 224.8CM
  • Shipping Width
    851mm , 85.1CM
  • Shipping Depth
    1206mm , 120.6CM

Conformance

  • Approvals
    OSHPD, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

846KB

Updated On

2018-06-19

Operation and maintenance
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

21KB

Updated On

2018-06-15

Addition of Modbus capability
PDF

Size

307KB

Updated On

2018-06-14

Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions
PDF

Size

786KB

Updated On

2018-06-12

Operating instructions, including Modular PDU commissioning, display interface navigation, and Modbus/Network Management Card 2 configuration instructions, as well as basic maintenance and troubleshooting procedures
PDF

Size

349KB

Updated On

2018-06-12

Release Notes
PDF

Size

348KB

Updated On

2018-06-12

Features, Updates, Bugs, Fixes
PDF

Size

157KB

Updated On

2018-06-11

Installation Sheet
PDF

Size

858KB

Updated On

2017-11-16

Compilation of General Information, Compliance, Specifications, Drawings, Options Lists, and Warranty details
PDF

Size

421KB

Updated On

2017-02-18

Installation Instruction for seismic stability kit
Brochure
Title
Size
Updated On
PDF

Size

1150KB

Updated On

2018-06-14

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Agency Approvals
Title
Size
Updated On
PDF

Size

1659KB

Updated On

2018-06-12

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Bid Spec
Title
Size
Updated On
PDF

Size

61KB

Updated On

2018-05-18

Guide Specification
Source ZIP

Size

76KB

Updated On

2018-05-18

Guide Specification
Title
Size
Updated On
Power Distribution, Modular Power Distribution, 208V, Package
Power Distribution, Modular Power Distribution
BIM Models, Power Distribution Units, Modular

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM372

Updated On

2013-03-13
Operation of the Network Management Card/Web interface/command line interface (CLI)
Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions

Category

Sub-Category


APC IT Power Distribution Module 2 Pole 3 Wire 30A L3-L1 L6-30 500CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 980cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

(1) Addn'l Contract PM Visit for (1) 1/2 Rack Remote or (1) Modular Power Panel

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 560cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 260cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 480:208V, 72 Pole, MBP, 1 Subfeed

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 320cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page