APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

Share:

APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

PDPM72F-5U

Description: Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

Includes : Installation guide

APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

Call for Availability
800-800-4272
Includes: Installation guide

PDPM72F-5U Features

APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Smallest footprint
    Minimizes your real estate expenses
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Distribution Features & Benefits

  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Smallest footprint
    Minimizes your real estate expenses
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Maximum Total Current Draw
    200

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Acceptable Input Voltage
    200-240VAC
  • Load Capacity
    72000VA
  • Maximum Line Current
    200A

Physical

  • Maximum Height
    229mm , 22.9CM
  • Maximum Width
    457mm , 45.7CM
  • Maximum Depth
    711mm , 71.1CM
  • Net Weight
    23.59KG
  • Shipping weight
    34.0KG
  • Shipping Height
    406mm , 40.6CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    889mm , 88.9CM

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

846KB

Updated On

2018-06-19

Operation and maintenance
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

21KB

Updated On

2018-06-15

Addition of Modbus capability
PDF

Size

307KB

Updated On

2018-06-14

Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions
PDF

Size

786KB

Updated On

2018-06-12

Operating instructions, including Modular PDU commissioning, display interface navigation, and Modbus/Network Management Card 2 configuration instructions, as well as basic maintenance and troubleshooting procedures
PDF

Size

349KB

Updated On

2018-06-12

Release Notes
PDF

Size

348KB

Updated On

2018-06-12

Features, Updates, Bugs, Fixes
Brochure
Title
Size
Updated On
PDF

Size

1150KB

Updated On

2018-06-14

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Agency Approvals
Title
Size
Updated On
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

2967KB

Updated On

2017-10-13

Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
Bid Spec
Title
Size
Updated On
PDF

Size

56KB

Updated On

2017-08-31

Guide Specification
Source ZIP

Size

73KB

Updated On

2017-08-31

Guide Specification
Title
Size
Updated On
Power Distribution, Modular Power Distribution, 208V, Package
Power Distribution, Modular Power Distribution
BIM Models, Power Distribution Units, Modular

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM372

Updated On

2013-03-13
Operation of the Network Management Card/Web interface/command line interface (CLI)
Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions

Category

Sub-Category


2 Year Onsite Warranty Extension for (1) 5U Rack Distribution Panel

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 1200CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 800cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 500cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 320cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 260cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC Modular Remote Power Panel, 144kVA, 400A, 208V, 72 Pole, 300mm

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Assembly Service for (1) Batt Manager Main System Module - Includes Tab Washer Installation

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Assembly Service for (1) Batt Manager Expansion System Module - Includes Tab Washer Installation

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 380cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product