APC Charge-UPS #132 1-Yr SP-02

Share:

APC Charge-UPS #132 1-Yr SP-02

CURK132-01-02

Description: Genuine APC RBC(TM) tested and certified for compatibility to restore UPS performance to the original specifications, plus an extension of factory warranty coverage beyond the original factory warranty term.

Includes : All required connectors , Battery recycling guide , Installation Guide , Metallic battery tray or enclosure , Reusable packaging

$369.99

CURK132-01-02 Features

APC Charge-UPS #132 1-Yr SP-02

Genuine APC RBC(TM) tested and certified for compatibility to restore UPS performance to the original specifications, plus an extension of factory warranty coverage beyond the original factory warranty term.

Includes : All required connectors , Battery recycling guide , Installation Guide , Metallic battery tray or enclosure , Reusable packaging

Charge UPS Features & Benefits

  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    83mm , 8.3CM
  • Maximum Width
    216mm , 21.6CM
  • Maximum Depth
    343mm , 34.3CM
  • Net Weight
    10.0KG
  • Shipping weight
    10.91KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    368mm , 36.8CM
  • Shipping Depth
    495mm , 49.5CM
  • Color
    Black
  • Units per Pallet
    20.0

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

115KB

Updated On

2018-09-07

Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
PDF

Size

110KB

Updated On

2018-08-30

Installation Guide for Back-UPS and Smart-UPS APCRBC123/124/132/133/144
PDF

Size

39KB

Updated On

2018-06-12

Instructions for locating battery recycle facilities world wide
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Brochure
Title
Size
Updated On

Title

APC Charge-UPS
PDF
PDF

Size

223KB

Updated On

2016-12-16

Brochure explaining the attributes and benefits of the new Charge-UPS products
Title
Size
Updated On