APC Charge-UPS #116 1-Yr SP-02

Share:

APC Charge-UPS #116 1-Yr SP-02

CURK116-01-02

Description: Genuine APC RBC(TM) tested and certified for compatibility to restore UPS performance to the original specifications, plus an extension of factory warranty coverage beyond the original factory warranty term.

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

$289.99

CURK116-01-02 Features

APC Charge-UPS #116 1-Yr SP-02

Genuine APC RBC(TM) tested and certified for compatibility to restore UPS performance to the original specifications, plus an extension of factory warranty coverage beyond the original factory warranty term.

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Charge UPS Features & Benefits

  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Battery Output Voltage
    48

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Battery Placement
    Internal Battery
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    165mm , 16.5CM
  • Maximum Depth
    419mm , 41.9CM
  • Net Weight
    10.45KG
  • Shipping weight
    11.36KG
  • Shipping Height
    190mm , 19.0CM
  • Shipping Width
    292mm , 29.2CM
  • Shipping Depth
    546mm , 54.6CM
  • Color
    Black
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Elevation
    0-15000meters

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

39KB

Updated On

2018-06-12

Instructions for locating battery recycle facilities world wide
PDF

Size

109KB

Updated On

2018-06-12

Installation of Smart-UPS X-Series RBC
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Brochure
Title
Size
Updated On

Title

APC Charge-UPS
PDF
PDF

Size

223KB

Updated On

2016-12-16

Brochure explaining the attributes and benefits of the new Charge-UPS products
Title
Size
Updated On