APC Charge-UPS #115 1-Yr SP-03

Share:

APC Charge-UPS #115 1-Yr SP-03

CURK115-01-03

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

$409.00

CURK115-01-03 Features

APC Charge-UPS #115 1-Yr SP-03

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Charge UPS Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Battery Output Voltage
    48

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Battery Placement
    Internal Battery
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Battery blocks per string
    4

Physical

  • Maximum Height
    83mm , 8.3CM
  • Maximum Width
    165mm , 16.5CM
  • Maximum Depth
    419mm , 41.9CM
  • Net Weight
    10.82KG
  • Shipping weight
    11.73KG
  • Shipping Height
    190mm , 19.0CM
  • Shipping Width
    292mm , 29.2CM
  • Shipping Depth
    546mm , 54.6CM
  • Color
    Black
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

39KB

Updated On

2018-06-12

Instructions for locating battery recycle facilities world wide
PDF

Size

109KB

Updated On

2018-06-12

Installation of Smart-UPS X-Series RBC
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Brochure
Title
Size
Updated On

Title

APC Charge-UPS
PDF
PDF

Size

223KB

Updated On

2016-12-16

Brochure explaining the attributes and benefits of the new Charge-UPS products
Title
Size
Updated On