APC Back-UPS Connect 50 Mobile Power Pack, 11400 mAh, Lithium Ion

Share:

APC Back-UPS Connect 50 Mobile Power Pack, 11400 mAh, Lithium Ion

M12USWH

Description: Portable power for mobile devices.

Includes : Micro-USB cable , User Manual

APC Back-UPS Connect 50 Mobile Power Pack, 11400 mAh, Lithium Ion

Call for Availability
800-800-4272
Includes: Micro-USB cable , User Manual

M12USWH Features

APC Back-UPS Connect 50 Mobile Power Pack, 11400 mAh, Lithium Ion

  • Fast recharge
    The removable mobile power pack charges in under 2.5 hours when docked in the base unit, so you always have network or mobile power when you need it.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Smart charging port
    A 2.4 amp USB port integrates Smart Charging technology to maximize charging speeds according to the type of device detected.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

Mobile Power Packs Features & Benefits

  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Aruba , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    11400
  • Battery Output Voltage
    5V

Input

  • Nominal Input Voltage
    5V
  • Input Power
    10.0Watts

Batteries & Runtime

  • Battery type
    Lithium Ion
  • Battery mounting
    --
  • Expected Battery Life (years)
    3 - 5

Physical

  • Maximum Height
    23mm , 2.3CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    74mm , 7.4CM
  • Net Weight
    0.27KG
  • Shipping weight
    0.33KG
  • Shipping Height
    27mm , 2.75CM
  • Shipping Width
    164mm , 16.4CM
  • Shipping Depth
    125mm , 12.53CM
  • Color
    White

Conformance

  • Approvals
    cTUVus, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-8, EN61000-4-2, EN61000-4-3, FCC Part 15 Class B, ICES-003, UN 38.3
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

253KB

Updated On

2017-02-18

User Manual for Mobile Power Pack M12USWH
Brochure
Title
Size
Updated On
PDF

Size

141KB

Updated On

2018-05-16

Two page brochure with top level features, benefits and specs
PDF

Size

143KB

Updated On

2017-02-15

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

422KB

Updated On

2017-02-18

IEC 62133:2012
PDF

Size

1242KB

Updated On

2017-02-18

EN 55022: 2010+AC2011 and CISPR 22: 2008 (modified); EN 61000-3-2: 2006+A1:2009 +A2:2009 and IEC 61000-3-2: 2005+A1:2008 +A2:2009; EN 61000-3-3: 2013 and IEC 61000-3-3: 2013; EN 55024: 2010 and CISPR 24: 2010; EN 61000-4-2: 2009 and IEC 61000-4-2: 2008; EN 61000-4-3: 2006+A1: 2008 +A2: 2010 and IEC 61000-4-3:2006+A1: 2007+A2: 2010; EN 61000-4-8: 2010 and IEC 61000-4-8: 2009
PDF

Size

1007KB

Updated On

2017-02-18

FCC CFR Title 47 Part 15 Subpart B: 2012- Section 15.107 and 15.109; ANSI C63.4-2009; Industry Canada Interference-Causing Equipment Standard ICES-003 Issue 5: 2012
PDF

Size

1282KB

Updated On

2017-02-18

IATA Dangerouns Goods Regulations (DGR) 55th Edition
PDF

Size

277KB

Updated On

2017-02-15

UL 2054:2004 R9.11
Title
Size
Updated On