Share:

APC Back-UPS, 900VA, Retail, Canada, 120V

BN900M-CA

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

In stock
$139.99

BN900M-CA Features

APC Back-UPS, 900VA, Retail, Canada, 120V

Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

Canada

Print Technical Specification

Output

  • Output power capacity
    480Watts / 900VA
  • Max Configurable Power (Watts)
    480Watts / 900VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (3) NEMA 5-15R (selector_surgetitle)
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    92 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    354Joules

Physical

  • Maximum Height
    139mm , 13.9CM
  • Maximum Width
    327mm , 32.7CM
  • Maximum Depth
    105mm , 10.5CM
  • Net Weight
    4.1KG
  • Shipping weight
    4.4KG
  • Shipping Height
    196mm , 19.6CM
  • Shipping Width
    416mm , 41.6CM
  • Shipping Depth
    168mm , 16.8CM
  • Master Carton Units
    2.0
  • Master Carton Weight
    9.8
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    16.0
  • Pallet Weight
    912.71lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130432619 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 (non-condensing) %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (non-condensing) %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA)
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

352KB

Updated On

2018-07-04

User Manual of Back-UPS BE850M2, BE850M2-LM, BN900M and BN900M-CA for NAM
Brochure
Title
Size
Updated On
PDF

Size

357KB

Updated On

2016-12-16

This is a brochure that highlights the key selling points of the Back-UPS BN900M-CA and its technical specifications.
Agency Approvals
Title
Size
Updated On
PDF

Size

246KB

Updated On

2018-02-07

UL 1778:2014; CSA C22.2 NO. 107.3-14
PDF

Size

271KB

Updated On

2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

18318KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
PDF

Size

153KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$59.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$109.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product