APC Back-UPS 650VA, 8 outlet, 120V, Canada

Share:

APC Back-UPS 650VA, 8 outlet, 120V, Canada

BE650G-CN

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , USB cable , User Manual

BE650G-CN Features

APC Back-UPS 650VA, 8 outlet, 120V, Canada

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Canada

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    12
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    16hour(s)
  • Replacement Battery
    BN900M-CA
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    375Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    90mm , 9.0CM
  • Maximum Width
    320mm , 32.0CM
  • Maximum Depth
    177mm , 17.7CM
  • Net Weight
    6.5KG
  • Shipping weight
    7.5KG
  • Shipping Height
    148mm , 14.8CM
  • Shipping Width
    445mm , 44.5CM
  • Shipping Depth
    259mm , 25.9CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    11811mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    16.0
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Units per Pallet
    80.0
  • SCC Codes
    1073130425661 5

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    15.0BTU/hr

Conformance

  • Approvals
    FCC Part 15 Class B, FCC Part 68, TUV, UL 1778
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

158KB

Updated On

2018-06-18

Includes electrical & cabling connections, power on & software installation, operation & safety, status indicators, troubleshooting, warranty & technical support, & contacts.
Brochure
Title
Size
Updated On
PDF

Size

446KB

Updated On

2017-02-18

Four page brochure with top level features, benefits and specs
PDF

Size

84KB

Updated On

2017-02-18

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

130KB

Updated On

2018-06-15

USB-IF approval for model BE650G, BE650G-LM, BE650G-CN
PDF

Size

376KB

Updated On

2017-02-28

TUV Certificate of Approval for BE650G, BE650G-CN, and BE650G-LM
PDF

Size

223KB

Updated On

2017-02-14

FCC Part15 Certificate of Approval for model BE650G, BE650G-CN, and BE650G-LM
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Back-UPS, 900VA, Retail, Canada, 120V

Battery Backup & Surge Protector for Electronics and Computers

BN900M-CA
$139.99
APC Back-UPS BE850M2, 850VA, 2 USB charging ports, 120V

Battery Backup & Surge Protector for Electronics and Computers

BE850M2
$139.99
APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17
$59.99
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$59.99
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$109.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product