APC Back-UPS 650VA, 120V,1 USB charging port, Canada

Share:

APC Back-UPS 650VA, 120V,1 USB charging port, Canada

BN650M1-CA

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

In stock
$89.99

BN650M1-CA Features

APC Back-UPS 650VA, 120V,1 USB charging port, Canada

Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Product Distribution
Product Distribution

Canada

Print Technical Specification

Output

  • Output power capacity
    360Watts / 650VA
  • Max Configurable Power (Watts)
    360Watts / 650VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (5) NEMA 5-15R (Battery Backup)
    (2) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    92 - 139V

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    490Joules
  • Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    139mm , 13.9CM
  • Maximum Width
    274mm , 27.4CM
  • Maximum Depth
    105mm , 10.5CM
  • Net Weight
    3.49KG
  • Shipping weight
    3.81KG
  • Shipping Height
    196mm , 19.6CM
  • Shipping Width
    363mm , 36.3CM
  • Shipping Depth
    168mm , 16.8CM
  • Master Carton Units
    2.0
  • Master Carton Weight
    8.4
  • Pallet Weight
    504.86lbs.
  • Units per Pallet
    60.0
  • SCC Codes
    1073130432513 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 90 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    35.0dBA
  • Online thermal dissipation
    16.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, cTUVus, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, NOM, UL 1778
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

453KB

Updated On

2018-04-27

User Manual of Back-UPS BE600M1, BE600M1-LM, BN650M1, BE670M1, BN650M1-CA, and BN675M1 for NAM and LAM regions
PDF

Size

291KB

Updated On

2016-12-22

Installation Guide for Back-UPS Replacement Battery Cartridge APCRBC154
Brochure
Title
Size
Updated On
PDF

Size

343KB

Updated On

2016-12-16

This is a brochure that highlights the key selling points of the Back-UPS BN650M1-CA and its technical specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

310KB

Updated On

2018-08-14

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

1036KB

Updated On

2018-04-25

UL 1778:2014; CSA C22.2 NO. 107.3-14
PDF

Size

107KB

Updated On

2018-04-25

FCC Part 15:Subpart B Class B ; CISPR 22 : 2008 Class B
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

273KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
PDF

Size

124KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$59.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product