Share:

APC Back-UPS 450VA, 8 outlet, 120V Canada

BE450G-CN

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , USB cable , User Manual

BE450G-CN Features

APC Back-UPS 450VA, 8 outlet, 120V Canada

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
Product Distribution
Product Distribution

Canada

Print Technical Specification

Output

  • Output power capacity
    257Watts / 450VA
  • Max Configurable Power (Watts)
    257Watts / 450VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    365Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    88mm , 8.8CM
  • Maximum Width
    180mm , 18.0CM
  • Maximum Depth
    302mm , 30.2CM
  • Net Weight
    4.7KG
  • Shipping weight
    5.4KG
  • Shipping Height
    253mm , 25.3CM
  • Shipping Width
    267mm , 26.7CM
  • Shipping Depth
    405mm , 40.5CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    405mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    11.4
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    20.0
  • Units per Pallet
    64.0
  • SCC Codes
    1073130426048 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    16.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, FCC Part 68, NOM, TUV, UL 1778
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

134KB

Updated On

2017-02-18

Addendum - ENERGY STAR Compliance
PDF

Size

86KB

Updated On

2017-02-12

User manual for Back-UPS BE450G/BE550G/BE650G1 Series
PDF

Size

505KB

Updated On

2016-12-22

Installation, usage, and troubleshooting
Brochure
Title
Size
Updated On
PDF

Size

68KB

Updated On

2017-02-18

Two page brochure with top level features, benefits and specs
PDF

Size

446KB

Updated On

2017-02-18

Four page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

892KB

Updated On

2018-10-06

UL 1778:2014 R8.15; CSA C22.2 NO. 107.3-14
PDF

Size

1273KB

Updated On

2018-05-04

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

290KB

Updated On

2017-12-10

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

99KB

Updated On

2016-12-22

The approval shows compliance with FCC part 15B
PDF

Size

84KB

Updated On

2016-12-22

The approval shows compliance with FCC part 15B
PDF

Size

28KB

Updated On

2016-12-12

Certificate of Origin for Back-UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$59.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$109.99
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #114

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC114
$59.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product