APC AV Black S15 Bezel Assembly

Share:

APC AV Black S15 Bezel Assembly

S15BEZELBLK

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
APC AV Black S15 Bezel Assembly

Call for Availability
800-800-4272

S15BEZELBLK Features

APC AV Black S15 Bezel Assembly

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AV Power Conditioners & Battery Backups Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    32mm , 3.18CM
  • Maximum Width
    130mm , 12.95CM
  • Maximum Depth
    432mm , 43.18CM
  • Net Weight
    2.5KG
  • Shipping weight
    2.73KG
  • Shipping Height
    108mm , 10.8CM
  • Shipping Width
    152mm , 15.24CM
  • Shipping Depth
    489mm , 48.9CM
  • Color
    Black
  • Units per Pallet
    70.0

Environmental

  • Operating Temperature
    -15 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace
Title
Size
Updated On