APC AV Black Network Manageable 1.25kW S Type Power Conditioner w Battery Backup 120V

Share:

APC AV Black Network Manageable 1.25kW S Type Power Conditioner w Battery Backup 120V

S20BLK

Description: A built-in web server, RS-232 port and an environmental monitor all make the S20BLK the most effective network manageable AV Power Conditioner and Battery Backup. Avoid making costly service calls for unresponsive components such as a "hung" satelite receiver by remotely managing the S20BLK from a web browser.

Includes : Basic UPS signalling RS-232 cable , Battery modules ship installed , Cat 5 ethernet cable , CD with software , Country-specific detachable power cord , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable heavy duty 12 gauge input power cord , Removable support feet , Side airflow ducts , Telephone Cable , Temperature Probe , USB cable , User Manual , Warranty card , Web/SNMP Management Card

APC AV Black Network Manageable 1.25kW S Type Power Conditioner w Battery Backup 120V

A built-in web server, RS-232 port and an environmental monitor all make the S20BLK the most effective network manageable AV Power Conditioner and Battery Backup. Avoid making costly service calls for unresponsive components such as a "hung" satelite receiver by remotely managing the S20BLK from a web browser.

Call for Availability
800-800-4272
Includes: Basic UPS signalling RS-232 cable , Battery modules ship installed , Cat 5 ethernet cable , CD with software , Country-specific detachable power cord , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Removable heavy duty 12 gauge input power cord , Removable support feet , Side airflow ducts , Telephone Cable , Temperature Probe , USB cable , User Manual , Warranty card , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

S20BLK Features

APC AV Black Network Manageable 1.25kW S Type Power Conditioner w Battery Backup 120V

  • 10/100 BaseT Connection
    Connect the device to a network using a 10 or 100 BaseT connection
  • 24K Gold Plated Connectors
    Provides Optimum Conductivity with no data loss.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Advanced security
    Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Built-in web server
    Avoid making costly service calls for unresponsive AV and automation gear by simply using a web browser to remotely manage and control the unit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • E-mail notification
    Network administrators can solve problems remotely before they impact availability.
  • Environmental monitoring
    Prevent equipment failure from a full range of threatening environmental conditions.
  • Extendable Run Time
    Additional batteries can be added to provide power to the load for an extended period of time in the event of utility supply failure.
  • Extra long power cord
    Provides the additional functionality of an extension cord.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Pure sinewave battery backup
    Prevents interruptions, lost pre-sets, missed DVR recordings, lost multimedia server data and premature projector bulb wear and tear when the power goes out.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • VFD display panel
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.

AV Power Conditioners & Battery Backups Features & Benefits

  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    1.25 KWatts / 1.5 kVA
  • Max Configurable Power (Watts)
    1.25 KWatts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Maximum Output Current
    12
  • Output Connections
    (12) NEMA 5-15R (Battery Backup)
  • Transfer Time
    7ms typical

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3.05meters
  • Input voltage range for main operations
    90 - 140V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    4080Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (four wire dual line), Cable modem / Video protection, Co-axial Video / Cable protection
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    3U
  • Net Weight
    28.18KG
  • Shipping weight
    34.55KG
  • Shipping Height
    335mm , 33.5CM
  • Shipping Width
    513mm , 51.3CM
  • Shipping Depth
    594mm , 59.4CM
  • Color
    Black
  • Master Carton Units
    1.0
  • Units per Pallet
    12.0
  • SCC Codes
    1073130424873 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    46.0dBA

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, UL 1778
  • Equipment protection policy
    Unlimited Lifetime
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

254KB

Updated On

2018-06-08

Configuration
PDF

Size

1161KB

Updated On

2018-06-05

User Manual
PDF

Size

293KB

Updated On

2017-02-28

Installation instructions of rails and cleats for APC S Type Power Conditioners with Battery Backup.
PDF

Size

413KB

Updated On

2017-02-28

Product Overview; Safety; Unpacking; Start-up; Operation; Technical Specifications; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

51KB

Updated On

2017-02-28

UL NRTL Certification for J10, J10BLK, J15, J15BLK, RLC1080, RLC1080B, S10, S10BLK, S15, S15BLK, and S20BLK
PDF

Size

99KB

Updated On

2017-02-28

CSA Certificate of Compliance report and updates for JS10, J15, S10, S15, and S20 AV Power Conditioners
PDF

Size

108KB

Updated On

2017-02-13

CSA Certificate of Compliance for Audio Video Power Conditioners with Battery Backup for models S20BLK, S15, S10, RLC1080, J15, J10
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Replacement Battery Cartridge #63

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APC AV Black S Type Extended Battery Pack 48Vdc

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

APC AV Black In-Wall Power Filter and Connection Kit

The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.

INWALLKIT-BLK
$129.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-04
$559.00
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-04
$239.99
APC AV White In-Wall Power Filter and Connection Kit

The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page