APC AV Black 1kVA H Type Power Conditioner 120V

APC AV Black 1kVA H Type Power Conditioner 120V

H10BLK

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes : 6ft Gold Plated Coaxial Cable , Rack Mounting Brackets , RJ11 Cable , User Manual

APC AV Black 1kVA H Type Power Conditioner 120V

Call for Availability
800-800-4272
Includes: 6ft Gold Plated Coaxial Cable , Rack Mounting Brackets , RJ11 Cable , User Manual

H10BLK Features

APC AV Black 1kVA H Type Power Conditioner 120V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

AV Power Conditioners & Battery Backups Features & Benefits

  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
Product Distribution
Product Distribution

Brazil , Canada , United States

Print Technical Specification

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3meters
  • Number of Power Cords
    1
  • Input Power
    1000.0Watts

Physical

  • Maximum Height
    95mm , 9.5CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    241mm , 24.1CM
  • Rack Height
    2U
  • Net Weight
    7.32KG
  • Shipping weight
    9.92KG
  • Shipping Height
    168mm , 16.8CM
  • Shipping Width
    518mm , 51.8CM
  • Shipping Depth
    322mm , 32.2CM
  • Color
    Black
  • Units per Pallet
    36.0

Environmental

  • Operating Temperature
    -15 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, FCC Part 68, Industry Canada, UL 1012, UL 498
  • Equipment protection policy
    Lifetime : $500000
  • Standard warranty
    5 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

707KB

Updated On

2017-04-26

Product Overview; Safety; Unpacking; Installation; Electrical Connection; Configuration; Integration with other Products; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

184KB

Updated On

2018-05-23

CSA Certificate for H Type Power conditioners
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
Title
Size
Updated On