APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V

Share:

APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V

S15BLK

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes : Battery modules ship installed , Cat 6 Ethernet Cable , CD with software , Rack Mounting Brackets , Rack Mounting support rails , Removable heavy duty 12 gauge input power cord , Removable support feet , USB cable , User Manual

APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V

Call for Availability
800-800-4272
Includes: Battery modules ship installed , Cat 6 Ethernet Cable , CD with software , Rack Mounting Brackets , Rack Mounting support rails , Removable heavy duty 12 gauge input power cord , Removable support feet , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

S15BLK Features

APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V

  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Pure sinewave battery backup
    Prevents interruptions, lost pre-sets, missed DVR recordings, lost multimedia server data and premature projector bulb wear and tear when the power goes out.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

AV Power Conditioners & Battery Backups Features & Benefits

  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Product Distribution
Product Distribution

Brazil , Canada , United States

Print Technical Specification

Output

  • Output power capacity
    1.0 KWatts / 1.44 kVA
  • Max Configurable Power (Watts)
    1.0 KWatts / 1.44 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Maximum Output Current
    12
  • Output Connections
    (12) NEMA 5-15R (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    7ms typical

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3.05meters
  • Input voltage range for main operations
    90 - 140V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A
  • Transfer Time
    2-4 ms

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Typical recharge time
    8hour(s)
  • Replacement Battery
    RBC63
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Extendable Run Time
    1
  • Runtime
  • Efficiency

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms : configurable delays

Surge Protection and Filtering

  • Surge energy rating
    4080Joules
  • Data Line Protection
    RJ-45 Modem/Fax/DSL protection (four wire dual line), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection, Co-axial Video / Cable protection, Coaxial 2-Way splitter with protection
  • Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    3U
  • Net Weight
    28.18KG
  • Shipping weight
    34.55KG
  • Shipping Height
    335mm , 33.5CM
  • Shipping Width
    513mm , 51.3CM
  • Shipping Depth
    594mm , 59.4CM
  • Color
    Black
  • Master Carton Units
    1.0
  • Units per Pallet
    12.0
  • SCC Codes
    10731304 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    46.0dBA

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, UL 1778
  • Equipment protection policy
    Unlimited Lifetime
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On

Title

120 V (Manual)
PDF
PDF

Size

5048KB

Updated On

2017-02-28

Installation
PDF

Size

293KB

Updated On

2017-02-28

Installation instructions of rails and cleats for APC S Type Power Conditioners with Battery Backup.
Agency Approvals
Title
Size
Updated On
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

51KB

Updated On

2017-02-28

UL NRTL Certification for J10, J10BLK, J15, J15BLK, RLC1080, RLC1080B, S10, S10BLK, S15, S15BLK, and S20BLK
PDF

Size

99KB

Updated On

2017-02-28

CSA Certificate of Compliance report and updates for JS10, J15, S10, S15, and S20 AV Power Conditioners
PDF

Size

108KB

Updated On

2017-02-13

CSA Certificate of Compliance for Audio Video Power Conditioners with Battery Backup for models S20BLK, S15, S10, RLC1080, J15, J10
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Replacement Battery Cartridge #63

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APC AV White In-Wall Power Filter and Connection Kit

The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-03
$289.99
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-03
$129.99
APC AV Black S Type Extended Battery Pack 48Vdc

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

APC AV Black In-Wall Power Filter and Connection Kit

The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.

INWALLKIT-BLK
$129.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page