APC AV Black 1.5kVA H Type Power Conditioner 120V

APC AV Black 1.5kVA H Type Power Conditioner 120V

H15BLK

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes : 6ft Gold Plated Coaxial Cable , Rack Mounting Brackets , RJ11 Cable , User Manual

APC AV Black 1.5kVA H Type Power Conditioner 120V

Call for Availability
800-800-4272
Includes: 6ft Gold Plated Coaxial Cable , Rack Mounting Brackets , RJ11 Cable , User Manual

H15BLK Features

APC AV Black 1.5kVA H Type Power Conditioner 120V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

AV Power Conditioners & Battery Backups Features & Benefits

  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Brazil , Canada , United States

Print Technical Specification

Output

  • Number of Outlets
    12.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    NEMA 5-15P
  • Number of Power Cords
    1
  • Input Power
    1500.0Watts
  • Maximum Input Current
    15.0A

Surge Protection and Filtering

  • Surge energy rating
    5270Joules
  • Data Line Protection
    RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines), Co-axial Video / Cable protection, Coaxial 2-Way splitter with protection
  • Peak Current Common Mode
    160kAmps
  • Peak Current Normal Mode
    80 (/PH)kAmps

Physical

  • Maximum Height
    95mm , 9.5CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    241mm , 24.1CM
  • Rack Height
    2U
  • Net Weight
    7.6KG
  • Shipping weight
    10.18KG
  • Shipping Height
    168mm , 16.8CM
  • Shipping Width
    518mm , 51.8CM
  • Shipping Depth
    322mm , 32.2CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    527 x 334 x 359mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    22.27
  • Units per Pallet
    36.0
  • SCC Codes
    10731304 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, FCC Part 68, Industry Canada, UL 1012, UL 498
  • Equipment protection policy
    Lifetime : $750000
  • Standard warranty
    5 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

789KB

Updated On

2017-03-28

Product Overview; Safety; Unpacking; Installation; Electrical Connection; Configuration; Integration with other Products; Customization; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

211KB

Updated On

2017-02-28

FCC part 15 approval for model RLC1040xxxxxxxxxx, H15xxxxxxxxxx
Title
Size
Updated On