APC 1U 19" White Modular Toolless Blanking Panel - Qty 200

Share:

APC 1U 19" White Modular Toolless Blanking Panel - Qty 200

AR8136WHT200

Description: Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Includes : User Manual

Airflow Management Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    45mm , 4.5CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    28mm , 2.8CM
  • Net Weight
    0.09KG
  • Shipping weight
    25.91KG
  • Shipping Height
    508mm , 50.8CM
  • Shipping Width
    521mm , 52.1CM
  • Shipping Depth
    445mm , 44.5CM
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

134KB

Updated On

2018-06-14

Installation
Title
Size
Updated On