APC 1U 19" White Modular Toolless Blanking Panel - Qty 10

Share:

APC 1U 19" White Modular Toolless Blanking Panel - Qty 10

AR8136WHT

Description: Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Includes : User Manual

In stock
$69.99

AR8136WHT Features

APC 1U 19" White Modular Toolless Blanking Panel - Qty 10

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Includes : User Manual

Airflow Management Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    45mm , 4.5CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    28mm , 2.8CM
  • Rack Height
    10U
  • Net Weight
    0.09KG
  • Shipping weight
    1.64KG
  • Shipping Height
    105mm , 10.5CM
  • Shipping Width
    526mm , 52.6CM
  • Shipping Depth
    249mm , 24.9CM
  • Color
    White
  • Units per Pallet
    48.0

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

134KB

Updated On

2018-06-14

Installation
Title
Size
Updated On