APC Universal Transfer Switch 10-Circuit 120/240V - APC - Canada
Share:

APC Universal Transfer Switch 10-Circuit 120/240V

UTS10BI

Description: Automatic, uninterruptible and intelligent transfer of power

Includes : Bypass fast-ons , Hardwire panel , Installation Guide , User Manual , Warranty card

Out of stock
$629.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all optional accessories for this product

UTS10BIFeatures

APC Universal Transfer Switch 10-Circuit 120/240V

  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • TUV certified
    Meets UL 1008 Transfer Switch Standard.

Wall-mount Transfer SwitchesFeatures & Benefits

Convenience
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Real-time load status
    Circuit loads are provided numerically on LCD display, eliminating the need for wattmeters and enabling load balancing and generator sizing.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Hardwire capable
    For installations where hard wiring is required or prefered.
Availability
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.
  • Convenience outlet
    Powers and charges a UPS or other 120V input power source.
Manageability
  • Adaptive Load Management (ALM)
    Patent-pending technology that intelligently monitors power usage and maximizes generator operating efficiency.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Installation wizard
    Guides you through the initial set-up and configuration of input power sources and circuits.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 240V
  • Other Output Voltages
    240

Input

  • Nominal Input Voltage
    120V , 240V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C14
  • Number of Power Cords
    1
  • Input Power
    7200.0Watts
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    595mm , 59.5cm
  • Maximum Width
    394mm , 39.4cm
  • Maximum Depth
    84mm , 8.4cm
  • Net Weight
    12.5kg
  • Shipping weight
    13.18kg
  • Shipping Height
    679mm , 67.9cm
  • Shipping Width
    475mm , 47.5cm
  • Shipping Depth
    213mm , 21.3cm
  • Color
    Black
  • Units per Pallet
    16.0

Environmental

  • Operating Environment
    -25 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -40 - 85 °C
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cTUVus
  • Equipment protection policy
    --
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF
520KB
2017-02-18

Site Preparation and Installation Guide for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
PDF
126KB
2017-02-18

Basic Installation Instructions
PDF
889KB
2017-02-15

Operation Manual for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
Agency Approvals
Title
Size
Updated On
PDF
357KB
2016-11-26

FCC Part 15 Class B Certificate of Approval for Models UTS10BI, UTS6BI, UTS6
Submittal Drawings
Title
Size
Updated On

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXWAR1Y-AC-02
$59.99
Call for Availability
800-800-4272
Service Pack 1 Year Warranty Extension for Accessories

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-AC-02
$59.99

Show results per page