APC Back-UPS 800VA, 120V, AVR, LAM

Share:

APC Back-UPS 800VA, 120V, AVR, LAM

BX800L-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Installation guide , User Manual

APC Back-UPS 800VA, 120V, AVR, LAM

Call for More Information
877 604 1496
Includes: Installation guide , User Manual

BX800L-LM Features

APC Back-UPS 800VA, 120V, AVR, LAM

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    400Watts / 800VA
  • Max Configurable Power (Watts)
    400Watts / 800VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    80 - 138 (Line to Neutral)V
  • Number of Power Cords
    1
  • Maximum Input Current
    7.0A
  • Input Power Factor at Full Load
    0.5

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    160Joules

Physical

  • Maximum Height
    141mm , 14.1CM
  • Maximum Width
    101mm , 10.1CM
  • Maximum Depth
    300mm , 30.0CM
  • Net Weight
    4.9KG
  • Shipping weight
    5.1KG
  • Shipping Height
    223mm , 22.3CM
  • Shipping Width
    143mm , 14.3CM
  • Shipping Depth
    347mm , 34.7CM
  • Color
    Black
  • Master Carton Weight
    5.1
  • SCC Codes
    4073130432319 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-600meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    cTUVus, NOM
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

251KB

Updated On

2016-12-22

User Manual of Back-UPS BX600L-LM and BX800L-LM for Latin America
Brochure
Title
Size
Updated On
PDF

Size

136KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

5009KB

Updated On

2017-01-27

CFR 47 FCC Part 15, Subpart B, Class A
PDF

Size

608KB

Updated On

2017-01-27

CFR 47 FCC Part 15, Subpart B, Class A
PDF

Size

931KB

Updated On

2016-12-22

NOM-001-SCFI-1993
PDF

Size

329KB

Updated On

2016-12-22

UL1778:2014; CSA C22.2 No.107.3-14/R:2014
Title
Size
Updated On