APC Back-UPS 350

Share:

APC Back-UPS 350

BK350

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Cord management straps , USB cable , User Manual

APC Back-UPS 350

Call for More Information
877 604 1496
Includes: CD with software , Cord management straps , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BK350 Features

APC Back-UPS 350

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Serial connection
    Use your PC to access additional power protection and management features for your UPS via a serial port.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    210Watts / 350VA
  • Max Configurable Power (Watts)
    210Watts / 350VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    10
  • Output Connections
    (3) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    98 - 140V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    Optional Simple Signalling RS232 cable , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    1020Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    91mm , 9.1CM
  • Maximum Depth
    284mm , 28.4CM
  • Net Weight
    5.68KG
  • Shipping weight
    6.36KG
  • Shipping Height
    263mm , 26.3CM
  • Shipping Width
    175mm , 17.5CM
  • Shipping Depth
    357mm , 35.7CM
  • Color
    Beige
  • Master Carton Units
    2.0
  • Units per Pallet
    36.0
  • SCC Codes
    1073130401629 5

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    20.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 68, TUV
  • Equipment protection policy
    Lifetime : $100000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

18KB

Updated On

2018-06-14

Safety Guide for APC 120V Products
PDF

Size

448KB

Updated On

2018-06-13

User manual for Back-UPS CS 350 and CS 500 120 V
PDF

Size

442KB

Updated On

2017-04-03

User manual for Back-UPS BK350/BK500 series
Agency Approvals
Title
Size
Updated On
PDF

Size

781KB

Updated On

2018-06-14

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

656KB

Updated On

2018-06-12

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

377KB

Updated On

2016-12-22

UL 1778: 1994; CAN/CSA-C22.2 No. 107-1
PDF

Size

898KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

898KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

377KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1
PDF

Size

250KB

Updated On

2016-12-22

FCC Part 15 Certificate of Approval for the BK350
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
Call for More Information
877 604 1496
Call for More Information  877 604 1496
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Call for More Information
877 604 1496
Call for More Information  877 604 1496
APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
877 604 1496
Call for More Information  877 604 1496

Show results per page