APC Back-UPS 800VA, 230V, AVR, South Africa

Share:

APC Back-UPS 800VA, 230V, AVR, South Africa

BX800CI-ZA

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Telephone Cable , User Manual , Warranty card

APC Back-UPS 800VA, 230V, AVR, South Africa

Includes: Telephone Cable , User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX800CI-ZA Features

APC Back-UPS 800VA, 230V, AVR, South Africa

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
Product Distribution
Product Distribution

Botswana , Lesotho , Mozambique , Namibia , South Africa

Print Technical Specification

Output

  • Output power capacity
    480Watts / 800VA
  • Max Configurable Power (Watts)
    480Watts / 800VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input Connections
    BS 546
  • Cord Length
    1.16meters
  • Input voltage range for main operations
    150 - 280 V
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

  • Maximum Height
    215mm , 21.5CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    336mm , 33.6CM
  • Net Weight
    8.0KG
  • Shipping weight
    8.94KG
  • Shipping Height
    295mm , 29.5CM
  • Shipping Width
    245mm , 24.5CM
  • Shipping Depth
    440mm , 44.0CM
  • Units per Pallet
    24.0
  • SCC Codes
    0073130429148 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CE, EN/IEC 60950-1, NEMKO, SABS

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

153KB

Updated On

2016-12-16

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

63KB

Updated On

2018-06-12

EN 62040-2:2006; EN 61000-3-2:2006+A1:2009+A2:2009; EN 61000-3-3:2008
Title
Size
Updated On

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17

Show results per page