Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Double-Sided with Doors

Share:

Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Double-Sided with Doors

AR8725

Description: This 6” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes : Doors , Installation guide , Mounting hardware

Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Double-Sided with Doors

This 6” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Call for More Information
800-389-0603
Includes: Doors , Installation guide , Mounting hardware

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8725 Features

Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Double-Sided with Doors

  • Cable management tie-off backplate for accessories
    Backplates feature multiple mounting holes for toolless accessory installation of cable management accessories such as hook-and-loop cable managers and straps (AR8621) and fiber spools for excess fiber slack management (AR8444).
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Dual-hinging full length door
    Door installs quickly without tools and hinges from the left or right to allow access inside the vertical cable manager channel.
  • Fiber management
    Supports toolless installation of AR8444 fiber spools.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Unassembled for rapid assembly onsite
    Vertical cable managers are packaged unassembled and designed with a simple snap together design for rapid onsite assembly and installation.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    2134mm , 213.4CM
  • Maximum Width
    152mm , 15.2CM
  • Maximum Depth
    572mm , 57.2CM
  • Net Weight
    14.09KG
  • Shipping weight
    17.05KG
  • Shipping Height
    312mm , 31.2CM
  • Shipping Width
    330mm , 33.0CM
  • Shipping Depth
    1168mm , 116.8CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1138KB

Updated On

2018-06-12

Installation and assembly instructions for the Vertical Cable Manager
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems

Category

Sub-Category


Toolless Hook and Loop Cable Managers (Qty 10)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8621
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page