Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz

Share:

Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz

PFMIEA205C1N10A

Description: Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance .
Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz

Call for More Information
800-389-0603

PFMIEA205C1N10A Features

Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz

  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

SmartShelter Module Features & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • kW per Rack
    20.5kW
  • PDU Amp Capacity
    16.0Amps
  • PDU Type
    Metered
  • Configured Power
    205.0 KWatts / 205.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 552 (480)V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V
  • Input Power
    205000.0Watts

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Physical

  • Maximum Height
    3600mm , 360.0CM
  • Maximum Width
    3910mm , 391.0CM
  • Maximum Depth
    13700mm , 1370.0CM
  • Shipping Height
    3600mm , 360.0CM
  • Shipping Width
    3500mm , 350.0CM
  • Shipping Depth
    13700mm , 1370.0CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

123KB

Updated On

2018-06-19

User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2018-06-15

Overview of the Prefabricated Data Center Portfolio and value message
Bid Spec
Title
Size
Updated On
Source ZIP

Size

964KB

Updated On

2017-10-14

Prefabricated Data Centers IT Module - Technical Specifications
PDF

Size

618KB

Updated On

2017-10-14

Prefabricated Data Centers IT Module - Technical Specifications
Title
Size
Updated On
Prefabricated Data Center IT Module, Mechanical