Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Single-Sided with Door

Share:

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Single-Sided with Door

AR8635

Description: This 10” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes : Doors , Installation guide , Mounting hardware

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Single-Sided with Door

This 10” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Call for More Information
800-389-0603
Includes: Doors , Installation guide , Mounting hardware

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8635 Features

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Single-Sided with Door

  • Cable management tie-off backplate
    Backplates feature multiple mounting holes for toolless accessory installation of vertical Rack PDUs and cable management accessories such as hook-and-loop cable managers for cable tie-off (AR8621) and fiber spools for excess fiber slack management (AR8444).
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Grounding connection
    Grounding connection point (hardware not provided) on left and right side of cable channel provides location for grounding the vertical cable manager.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Similar look-and-feel to NetShelter™ enclosures
    Contoured and powdercoat design of the vertical cable manager door and matching enclosure placard provide a clean and consistent look with NetShelter enclosures.
  • Slam-to-latch full length door
    Door installs quickly without tools and is provided with two easy to use latches that allow the door to open to the left or right.
  • Toollessly mount vertical Rack PDUs
    Backplates feature several mounting location positions allowing Rack PDUs to be toollessly installed with the vertical cable manager channel or on the backside.
  • Vertical cable managers ship fully assembled
    Vertical cable managers ship fully assembled reducing the amount of time required to install equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2134mm , 213.4CM
  • Maximum Width
    253mm , 25.3CM
  • Maximum Depth
    360mm , 36.0CM
  • Net Weight
    29.5KG
  • Shipping weight
    35.4KG
  • Shipping Height
    351mm , 35.1CM
  • Shipping Width
    540mm , 54.0CM
  • Shipping Depth
    2280mm , 228.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Agency Approvals
Title
Size
Updated On
PDF

Size

569KB

Updated On

2018-06-11

Safety approval for Vertical and Horizontal Cable Managers 6" deep
Title
Size
Updated On
BIM Models, Racks & Accessories, Cable Management

Category

Sub-Category


Horizontal Cable Organizer Side Channel 10 to 18 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8016ABLK
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Performance, Midspan Accessory Bracket for 10" Wide double-sided Vertical Cable Manager (2 per kit)

Additional midspan accessory brackets for use with 10" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.

AR8682
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

Cable Divider/Organizer provides cable separation for creating multiple cable pathways within 2 and 4 Post Vertical Cable Managers and includes cable tie-off features for securing and routing cabling.

AR8680
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Toolless Hook and Loop Cable Managers (Qty 10)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8621
Call for More Information
800-389-0603
Call for More Information  800-389-0603
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager

Snap-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.

AR8678
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8008BLK
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page