Perforated Cover, Cable Trough, 300mm

Share:

Perforated Cover, Cable Trough, 300mm

AR8573

Description: Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

Includes : Installation guide

Perforated Cover, Cable Trough, 300mm

Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.

Call for More Information
800-389-0603
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1mm , 0.12CM
  • Maximum Width
    320mm , 32.0CM
  • Maximum Depth
    309mm , 30.98CM
  • Net Weight
    0.61KG
  • Shipping weight
    1.64KG
  • Shipping Height
    37mm , 3.7CM
  • Shipping Width
    439mm , 43.9CM
  • Shipping Depth
    428mm , 42.8CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

140KB

Updated On

2018-06-14

Includes illustrations for installating a perforated trough cover on a trough for a NetShelter 300-mm wide enclosure.
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On

Category

Sub-Category


Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W234-0500
Call for More Information
800-389-0603
Call for More Information  800-389-0603
RC Condensate Pump Assy - 17 KW IR 230V - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-61044
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0M-61370
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0P2370
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0W3043
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0M-8071
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Latch Flush Slam W/Tumble - Spare Part

Precision Air Conditioning with maximum flexibility.

W840-0192-333
Call for More Information
800-389-0603
Call for More Information  800-389-0603
RC Crdst Assy 12FT W/SR SJT 12/3 L5-20P/2FO&RNG - Spare Part

12ft, SJT power cord with strain relief, 12 gauge, L5-20P to (2) femail faston connectors and (1) ring lug connector

W0M-8072
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page