NetBotz Wireless USB Coordinator & Router

Share:

NetBotz Wireless USB Coordinator & Router

NBWC100U

Description: Wireless USB receiver and router. When plugged into compatible appliances, it enables a wireless network to be created. When used with the included power supply, it extends the range of the wireless network.
NetBotz Wireless USB Coordinator & Router

Wireless USB receiver and router. When plugged into compatible appliances, it enables a wireless network to be created. When used with the included power supply, it extends the range of the wireless network.

Call for More Information
800-389-0603

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    13mm , 1.3CM
  • Maximum Width
    25mm , 2.5CM
  • Maximum Depth
    25mm , 2.5CM
  • Net Weight
    0.05KG
  • Shipping weight
    0.25KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    165mm , 16.5CM
  • Color
    Charcoal

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1317KB

Updated On

2018-06-12

Provides complete details on how to use the Web Client and Advanced View software interfaces for your security and environmental management system when using a NetBotz Rack Monitor 550, NetBotz Rack Monitor 450, NetBotz Room Monitor 355, or NetBotz Room Monitor 455.
Agency Approvals
Title
Size
Updated On
PDF

Size

68KB

Updated On

2018-06-13

US FCC Rules
PDF

Size

39KB

Updated On

2018-06-12

Legal requirement for EU
Title
Size
Updated On

Category

Sub-Category


NetBotz Wireless Sensor Pod 180

Wirelessly transmit sensor data to a NetBotz appliance.

NBPD0180
Call for More Information
800-389-0603
Call for More Information  800-389-0603
NetBotz Wireless Temperature & Humidity Sensor

Wireless sensor that monitors temperature and humidity in the Data Center or Distributed Network Closet

NBWS100H
Call for More Information
800-389-0603
Call for More Information  800-389-0603
NetBotz Wireless Temperature Sensor

Wireless sensor that monitors temperature in the Data Center or Distributed Network Closet

NBWS100T
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page