Cable Trough, Open Bottom, PDU 750mm

Share:

Cable Trough, Open Bottom, PDU 750mm

AR8570

Description: Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Includes : Installation guide , Qty 1 - 8 inch/20cm grounding strap

Cable Trough, Open Bottom, PDU 750mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Call for More Information
800-389-0603
Includes: Installation guide , Qty 1 - 8 inch/20cm grounding strap

AR8570 Features

Cable Trough, Open Bottom, PDU 750mm

  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    191mm , 19.14CM
  • Maximum Width
    747mm , 74.7CM
  • Maximum Depth
    105mm , 10.58CM
  • Net Weight
    5.18KG
  • Shipping weight
    7.76KG
  • Shipping Height
    315mm , 31.5CM
  • Shipping Width
    860mm , 86.0CM
  • Shipping Depth
    330mm , 33.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Classified
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management