Cable Trough, Open Bottom, 300mm

Share:

Cable Trough, Open Bottom, 300mm

AR8580

Description: Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Includes : Installation guide , Qty 1 - 8 inch/20cm grounding strap

Cable Trough, Open Bottom, 300mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Call for More Information
800-389-0603
Includes: Installation guide , Qty 1 - 8 inch/20cm grounding strap

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8580 Features

Cable Trough, Open Bottom, 300mm

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    183mm , 18.36CM
  • Maximum Width
    297mm , 29.7CM
  • Maximum Depth
    316mm , 31.62CM
  • Net Weight
    2.48KG
  • Shipping weight
    4.65KG
  • Shipping Height
    315mm , 31.5CM
  • Shipping Width
    440mm , 44.0CM
  • Shipping Depth
    410mm , 41.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Classified
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management

Category

Sub-Category


Latch Flush Slam W/Tumble - Spare Part

Precision Air Conditioning with maximum flexibility.

W840-0192-333
Call for More Information
800-389-0603
Call for More Information  800-389-0603
3ft (0.9144m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union

Options to optimize the performance or functionality of row cooling products

ACAC10011
Call for More Information
800-389-0603
Call for More Information  800-389-0603
WAP9517CAN
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W875-3882
Call for More Information
800-389-0603
Call for More Information  800-389-0603
WACFSURD201-SPL2
Call for More Information
800-389-0603
Call for More Information  800-389-0603
6ft (1.828m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union

Options to optimize the performance or functionality of row cooling products

ACAC10012
Call for More Information
800-389-0603
Call for More Information  800-389-0603
WACFSURD100-SPL2
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0H-0212
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0N-7166
Call for More Information
800-389-0603
Call for More Information  800-389-0603
W0H-0127
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page