Cable Trough, 600mm

Share:

Cable Trough, 600mm

AR8561

Description: Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

Includes : Installation guide , Qty 1 - 8 inch/20cm grounding strap

Cable Trough, 600mm

Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

Call for More Information
800-389-0603
Includes: Installation guide , Qty 1 - 8 inch/20cm grounding strap

AR8561 Features

Cable Trough, 600mm

  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    191mm , 19.14CM
  • Maximum Width
    597mm , 59.7CM
  • Maximum Depth
    317mm , 31.74CM
  • Net Weight
    5.43KG
  • Shipping weight
    8.19KG
  • Shipping Height
    315mm , 31.5CM
  • Shipping Width
    710mm , 71.0CM
  • Shipping Depth
    440mm , 44.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Classified
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

211KB

Updated On

2018-06-12

Instructions for the installation of a 600mm or 750mm wide trough on a NetShelter enclosure.
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management
CAD Source File
2235KB
2018-06-15