APC Smart-UPS 2200VA USB & Serial RM 2U 120V

Share:

APC Smart-UPS 2200VA USB & Serial RM 2U 120V

SUA2200RM2U

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual

APC Smart-UPS 2200VA USB & Serial RM 2U 120V

Call for More Information
800-389-0603
Includes: CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SUA2200RM2U Features

APC Smart-UPS 2200VA USB & Serial RM 2U 120V

  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Global safety approvals
    UL60950, CSA60950, IEC60950, EN60950 safety approvals. Meets IEC 61000-4-5 Immunity To Surge, and GR-1089-CORE, Section 4, Lightning and AC Power Faults standards.
  • Pure sinewave battery backup
    Prevents interruptions, lost pre-sets, missed DVR recordings, lost multimedia server data and premature projector bulb wear and tear when the power goes out.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Venezuela

Print Technical Specification

Output

  • Output power capacity
    1.98 KWatts / 2.2 kVA
  • Max Configurable Power (Watts)
    1.98 KWatts / 2.2 kVA
  • Nominal Output Voltage
    120V
  • Efficiency at Full Load
    95.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (2) NEMA 5-20R (Battery Backup)
  • Transfer Time
    2ms typical

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-20P
  • Cord Length
    2.44meters
  • Input voltage range for main operations
    82 - 144V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    95.0 %

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    RBC43
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    2U
  • Net Weight
    43.64KG
  • Shipping weight
    56.82KG
  • Shipping Height
    254mm , 25.4CM
  • Shipping Width
    622mm , 62.2CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    47.0dBA
  • Online thermal dissipation
    300.0BTU/hr
  • Protection Class
    --

Conformance

  • Approvals
    BSMI, CSA, UL 1778, FCC Part 15 Class A
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-18

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

317KB

Updated On

2018-06-06

Installation; Operation
Agency Approvals
Title
Size
Updated On
PDF

Size

14KB

Updated On

2018-06-12

PDF

Size

449KB

Updated On

2017-02-28

BSMI(Formerly BCIQ) and complies to BSMI CNS13438
Environmental Profile
Title
Size
Updated On
PDF

Size

433KB

Updated On

2018-06-18

End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
PDF

Size

396KB

Updated On

2018-06-18

Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
800-389-0603
Call for More Information  800-389-0603
1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WONSITENBD-SB-13
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7800B
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

Reliable rack power distribution

AP9562
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC SmartSlot Triple Chassis Black

UPS management accessory that provides three additional SmartSlot interfaces to your APC SmartSlot UPS.

AP9604BLK
Call for More Information
800-389-0603
Call for More Information  800-389-0603
1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR100N-01
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-03
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC Replacement Battery Cartridge #43

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC43
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

Reliable rack power distribution

AP9563
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

SURT1000RMXLI-NC
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page