APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V

Share:

APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V

P10U2

Description: Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes : User Manual

APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V

Call for More Information
800-389-0603
Includes: User Manual

P10U2 Features

APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V

  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Performance Features & Benefits

  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Cord Management
    Reduces cord clutter.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Cord Management
    To help organize power cords.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Plug Activated Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    10.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Number of Power Cords
    1

Surge Protection and Filtering

  • Surge energy rating
    4320Joules
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    56kAmps
  • Peak Current Normal Mode
    196kAmps

Physical

  • Maximum Height
    286mm , 28.6CM
  • Maximum Width
    127mm , 12.7CM
  • Maximum Depth
    32mm , 3.2CM
  • Net Weight
    0.83KG
  • Shipping weight
    0.95KG
  • Shipping Height
    335mm , 33.5CM
  • Shipping Width
    200mm , 20.0CM
  • Shipping Depth
    43mm , 4.3CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    360 x 290 x 228mm
  • Master Carton Units
    6.0
  • Master Carton Weight
    6.3
  • Units per Pallet
    216.0
  • SCC Codes
    1073130433655 3

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cULus, FCC Part 15 Class B, UL 1310, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $300000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Title
Size
Updated On