APC Mobile Power Pack, 12000 mAh Li-polymer, Quick Charge 2.0, Black

Share:

APC Mobile Power Pack, 12000 mAh Li-polymer, Quick Charge 2.0, Black

M12BK

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 12000 mAh Li-polymer, Quick Charge 2.0, Black

Call for More Information
800-389-0603
Includes: USB Power Adapter , User Manual

M12BK Features

APC Mobile Power Pack, 12000 mAh Li-polymer, Quick Charge 2.0, Black

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    12000
  • Battery Output Voltage
    5V, 9.6, 12.0

Input

  • Nominal Input Voltage
    5V
  • Input Power
    10.0Watts

Batteries & Runtime

  • Battery type
    Lithium Polymer
  • Battery mounting
    --
  • Expected Battery Life (years)
    1
  • Battery life (number of cycles)
    360

Physical

  • Maximum Height
    147mm , 14.7CM
  • Maximum Width
    89mm , 8.9CM
  • Maximum Depth
    14mm , 1.4CM
  • Net Weight
    0.28KG
  • Shipping weight
    0.35KG
  • Shipping Height
    226mm , 22.6CM
  • Shipping Width
    118mm , 11.8CM
  • Shipping Depth
    20mm , 2.0CM
  • Color
    Black
  • Units per Pallet
    864.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2163KB

Updated On

2017-02-12

User Manual of Mobile Power Packs M6BK-EC, M6WH-EC, M12BK-EC and M12WH-EC for EMEA Regions
Agency Approvals
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

729KB

Updated On

2017-02-13

IEC 62133 (ed.2)
Title
Size
Updated On