APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

Share:

APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

KVM2132P

Description: Manage multiple servers with just one keyboard, monitor and mouse.

Includes : CD with software , Installation guide , Rack Mounting brackets

APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

Call for More Information
800-389-0603
Includes: CD with software , Installation guide , Rack Mounting brackets

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

KVM Switches Features & Benefits

  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 120V , 208V , 230V , 240V
  • Input frequency
    50/60 Hz

Physical

  • Maximum Height
    42mm , 4.25CM
  • Maximum Width
    424mm , 42.4CM
  • Maximum Depth
    238mm , 23.8CM
  • Rack Height
    1U
  • Net Weight
    3.6KG
  • Shipping weight
    5.1KG
  • Shipping Height
    146mm , 14.6CM
  • Shipping Width
    619mm , 61.9CM
  • Shipping Depth
    380mm , 38.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 50 °C
  • Operating Relative Humidity
    0 - 80 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -20 - 60 °C
  • Storage Relative Humidity
    0 - 80 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, C-tick, CE, EAC, FCC Part 15 Class A, ICES-003, TAA compliance, UL-AR, UL 60950-1, VCCI Class A, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

190KB

Updated On

2018-06-19

Release Notes for KVMXXXX Series KVM Switches
PDF

Size

2983KB

Updated On

2018-06-19

Installation and Operation Manual for KVM2132P, KVM2116P, and KVM1116P KVM Switches
PDF

Size

311KB

Updated On

2018-06-14

Installation and Quick Start Sheet for KVM Switches
PDF

Size

395KB

Updated On

2018-06-12

Safety Information for KVMXXXX Series KVM Switches
PDF

Size

5059KB

Updated On

2018-06-05

User Manual providing software installation, operation, maintenance, and troubleshooting for KVM Switches
Brochure
Title
Size
Updated On
PDF

Size

180KB

Updated On

2018-06-11

Product brochure providing features of the Next Generation KVM Switch offering for enterprise applications
PDF

Size

2537KB

Updated On

2018-06-08

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

60KB

Updated On

2018-06-11

Compatibility guide providing compatible cables and modules for the Cat5e/6 KVM Switches
Agency Approvals
Title
Size
Updated On
PDF

Size

42KB

Updated On

2018-06-13

Underwriters Laboratories approval
PDF

Size

389KB

Updated On

2018-06-13

UL-AR Test Certificate verifying certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

152KB

Updated On

2018-06-13

CB Certificate verifying CB certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

35KB

Updated On

2018-06-12

VCCI Approval Documentation verifying VCCI certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

93KB

Updated On

2018-06-06

EU Declaration of Conformity

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFKVMIPENT1089

Updated On

2016-03-22
Call for More Information
800-389-0603

Part Number

SFKVMIPENT1086

Updated On

2014-10-02
Call for More Information
800-389-0603

Category

Sub-Category


APC KVM 2G, Server Module, USB

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-USB
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC KVM 2G, LCD Rear Mounting Kit

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-LCDMOUNT
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC KVM 2G, Server Module, USB with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-USBVM
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC KVM 2G, Server Module, Serial

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-SERIAL
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC KVM 2G, Server Module, PS/2 with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-PS2VM
Call for More Information
800-389-0603
Call for More Information  800-389-0603
APC KVM 2G, Server Module, PS/2

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-PS2
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page