APC Home Office SurgeArrest 8 Outlets with 2 USB charging ports (5V, 2.4A in total), 120V

Share:

APC Home Office SurgeArrest 8 Outlets with 2 USB charging ports (5V, 2.4A in total), 120V

PH8U2

Description: Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : User Manual

APC Home Office SurgeArrest 8 Outlets with 2 USB charging ports (5V, 2.4A in total), 120V

Call for More Information
800-389-0603
Includes: User Manual

PH8U2 Features

APC Home Office SurgeArrest 8 Outlets with 2 USB charging ports (5V, 2.4A in total), 120V

  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Home/Office Features & Benefits

  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Number of Power Cords
    1
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    2160Joules
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    56kAmps
  • Peak Current Normal Mode
    28kAmps

Physical

  • Maximum Height
    30mm , 3.0CM
  • Maximum Width
    77mm , 7.7CM
  • Maximum Depth
    297mm , 29.7CM
  • Net Weight
    0.67KG
  • Shipping weight
    0.78KG
  • Shipping Height
    48mm , 4.8CM
  • Shipping Width
    145mm , 14.5CM
  • Shipping Depth
    335mm , 33.5CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    350 x 160 x 320mm
  • Master Carton Units
    6.0
  • Master Carton Weight
    5.03
  • Units per Pallet
    324.0
  • SCC Codes
    1073130433602 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    FCC Part 15 Class B, MET Canada, MET USA, UL 1363, UL 1449, UL 60950-1
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    Lifetime
Title
Size
Updated On