APC Alarm Beacon

Share:

APC Alarm Beacon

AP9324

Description: Quickly notify personnel of critical situations with a visible alarm signal. Compatible with select NetBotz appliances.

Includes : Installation Guide

APC Alarm Beacon

Quickly notify personnel of critical situations with a visible alarm signal. Compatible with select NetBotz appliances.

Call for More Information
800-389-0603
Includes: Installation Guide

AP9324 Features

APC Alarm Beacon

  • Alarm Beacon
    Quickly locate problems in larger data centers. Customize when this high visibility alarm beacon activates.

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    85mm , 8.5CM
  • Maximum Depth
    85mm , 8.5CM
  • Net Weight
    0.3KG
  • Shipping weight
    0.34KG
  • Shipping Height
    97mm , 9.7CM
  • Shipping Width
    99mm , 9.9CM
  • Shipping Depth
    102mm , 10.2CM
  • Color
    Black , Orange

Environmental

  • Operating Temperature
    -20 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

145KB

Updated On

2018-06-14

Installation sheet for the Alarm Beacon for the Environmental Management System (AP9324)
Agency Approvals
Title
Size
Updated On
PDF

Size

316KB

Updated On

2018-06-14

CE EMC Directive,CTICK,EMC Electromagnetic Compatibility,FCC Verified,Industry Canada for Dry-Contact Management,Environmental Monitoring,Network Hubs and complies to AS/NZS 3548,CISPR 22,EN 55022,EN 55024,EN55024:1998,EN61000-3-2:1995,EN61000-3-3:1995,EN61000-4-11:1994,EN61000-4-2:1995,EN61000-4-3:1998,EN61000-4-4:1995,EN61000-4-5:1995,EN61000-4-6:1996,EN61000-4-8:1994,FCC part 15
Title
Size
Updated On