222MBH @ 20 TD, FSC, Single, 208-230/3/60

Share:

222MBH @ 20 TD, FSC, Single, 208-230/3/60

ACCD75304

Description: Specifically engineered heat rejection for row and room cooling products
222MBH @ 20 TD, FSC, Single, 208-230/3/60

Call for More Information
800-389-0603

Air Cooled Condensers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    208V 3PH
  • Number of Power Cords
    1

Physical

  • Maximum Height
    1248mm , 124.8CM
  • Maximum Width
    3226mm , 322.6CM
  • Maximum Depth
    1154mm , 115.4CM
  • Net Weight
    263.64KG
  • Shipping weight
    345.46KG
  • Shipping Height
    1321mm , 132.1CM
  • Shipping Width
    3454mm , 345.4CM
  • Shipping Depth
    991mm , 99.1CM
  • Color
    Silver
  • Units per Pallet
    1.0

General

  • Air Discharge Patterns
    Upflow
  • Air Flow
    9674.92lps
Title
Size
Updated On