POWER SUPPLY UNIV 24VDC OUTPUT

Share:

POWER SUPPLY UNIV 24VDC OUTPUT

AP9505I

Description: External power supply that provides additional power to SmartSlot Expansion Chassis and select NetBotz applications.
POWER SUPPLY UNIV 24VDC OUTPUT

External power supply that provides additional power to SmartSlot Expansion Chassis and select NetBotz applications.

Call for More Information
1-800-395-1448

Additional Management Cards and Options Features & Benefits

  • Multiple System Shutdown
    Provides graceful, unattended shutdown for the connected servers should an extended power outage occur.
  • UPS Support
    Supports all APC SmartSlot enabled UPSs.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Number of Ports
    1

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    70mm , 7.0CM
  • Maximum Width
    95mm , 9.5CM
  • Maximum Depth
    70mm , 7.0CM
  • Net Weight
    0.34KG
  • Shipping weight
    0.5KG
  • Shipping Height
    76mm , 7.6CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    140mm , 14.0CM
  • Color
    Black
  • Connector A
    IEC320-C7(Power)
  • Connector B
    BS-1363(Power)

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    AS/NZS 3548 (C-Tick) Class A, cUL Listed, CE, EMC Directive 2004/108/EC, FCC Part 15 Class A, ICES-003, Low Voltage Directive 2006/95/EC, PSE, UL Listed, VCCI Class A, VDE
  • Standard warranty
    2 years repair or replace
Agency Approvals
Title
Size
Updated On
PDF

Size

1944KB

Updated On

2018-06-18

via OEM Globtek model 1824-T3
PDF

Size

222KB

Updated On

2018-06-15

Regulatory Compliance
PDF

Size

348KB

Updated On

2018-06-15

Regulatory Compliance
PDF

Size

595KB

Updated On

2018-06-14

OEM Globtek / Regulatory Compliance
PDF

Size

1124KB

Updated On

2018-06-14

CE Electromagnetic,CE Emissions for Application Shutdown Utilities,Displays,Environmental Monitoring,Firmware Upgrades,Interface Cables,Interface Expander,Management Platform Integration,NetworkAir Data Guard 5,NetworkAir Data Guard,Open Source Software,Out-of-Band SmartSlot Card,Panelmount Environmental Monitoring,PowerChute Business Edition,PowerChute Inventory Manager,PowerChute Network Shutdown,PowerChute plus,PowerChute Personal Edition,PowerChute Software,Relay I/O,Remote Power Off Device,SmartSlot Expansion Chassis,SmartSlot Hub,Web/SNMP SmartSlot Cards,Wizards and Configurators and complies to EN 55022,EN50082-1
PDF

Size

372KB

Updated On

2018-06-14

UL Listed,UL Canada for Application Shutdown Utilities,Displays,Environmental Monitoring,Firmware Upgrades,Interface Cables,Interface Expander,Management Platform Integration,NetworkAir Data Guard 5,NetworkAir Data Guard,Open Source Software,Out-of-Band SmartSlot Card,Panelmount Environmental Monitoring,PowerChute Business Edition,PowerChute Inventory Manager,PowerChute Network Shutdown,PowerChute plus,PowerChute Personal Edition,PowerChute Software,Relay I/O,Remote Power Off Device,SmartSlot Expansion Chassis,SmartSlot Hub,Web/SNMP SmartSlot Cards,Wizards and Configurators and complies to UL 1310
PDF

Size

590KB

Updated On

2018-06-11

Original copy of OEM's license
PDF

Size

43KB

Updated On

2018-06-08

Regulatory Compliance
Title
Size
Updated On