InRow RC, 600mm, Chilled Water, 460-480V, 60Hz

InRow RC, 600mm, Chilled Water, 460-480V, 60Hz

ACRC601

Description: Close-coupled, chilled water cooling for medium to large data centers

Includes : Installation guide , Operations and maintenance manual

InRow RC, 600mm, Chilled Water, 460-480V, 60Hz

Call for More Information
1-800-395-1448
Includes: Installation guide , Operations and maintenance manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

InRow Chilled Water Cooling Features & Benefits

  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Rack inlet control
    Rack inlet control guarantees inlet temperature to IT equipment.
  • Dual A-B power inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Number of Power Cords
    2

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Rack Height
    42U
  • Net Weight
    345.45KG
  • Shipping weight
    405.45KG
  • Shipping Height
    2166mm , 216.6CM
  • Shipping Width
    850mm , 85.0CM
  • Shipping Depth
    1137mm , 113.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    cUL Listed, CE, Industry Canada, UL Listed, VDE
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    2831.68lps
  • Condensate Pump Capacity
    0.008lps
  • Intake Air
    Rear Return
  • Minimum Water Inlet Temperature
    7.0 °C
Manuals and Warranties
Title
Size
Updated On
PDF

Size

94KB

Updated On

2018-06-19

BMS (Modbus) register map for InRow DX and CW units in the RD600 and RC600 series
PDF

Size

1752KB

Updated On

2018-06-15

Online Web interface overview and other connectivity information for the ACRC600 series of cooling units.
PDF

Size

245KB

Updated On

2018-06-14

MIB for InRow RC 600 mm units
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

4109KB

Updated On

2018-06-12

Installation procedures for the ACRC60x and ACRC60xP series of cooling units.
PDF

Size

1654KB

Updated On

2018-05-31

Commissioning checklists, operating instructions, and maintenance checklists for thw InRow RC 600 mm Chilled Water Air Conditioners.
Brochure
Title
Size
Updated On
PDF

Size

759KB

Updated On

2018-06-19

Brochure outlining APC's row-based chilled water product family - InRow RC. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4174KB

Updated On

2018-06-14

Technical specifications for the ACRC600/P series of cooling units and the ACRC301S and ACRC301H cooling units
Bid Spec
Title
Size
Updated On
Source ZIP

Size

38KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
PDF

Size

358KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Package
BIM Models, Cooling Solutions, InRow RC

Category

Sub-Category


6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Options to optimize the performance or functionality of row cooling products

ACAC10017
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
(1) Year Advantage Max Service Plan for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVMAX-AX-22
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
3ft (0.914m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Options to optimize the performance or functionality of row cooling products

ACAC10016
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR1N-01
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR-1N
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Upgrade to provide Quarterly 5X8 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGQPMV5X8-AX-00
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
2 Year On-Site Warranty Extension for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE2YR-AX-22
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
(1) Year Advantage Ultra Service Plan for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-AX-22
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448

Show results per page