Door and Frame Assembly VX to SX (VX Left Side)

Share:

Door and Frame Assembly VX to SX (VX Left Side)

ACDC1020

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation guide

Door and Frame Assembly VX to SX (VX Left Side)

Call for More Information
1-800-395-1448
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACDC1020 Features

Door and Frame Assembly VX to SX (VX Left Side)

  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.

Thermal Containment Features & Benefits

  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1994mm , 199.4CM
  • Maximum Width
    1321mm , 132.1CM
  • Maximum Depth
    76mm , 7.6CM
  • Net Weight
    81.82KG
  • Shipping weight
    104.55KG
  • Shipping Height
    610mm , 61.0CM
  • Shipping Width
    2083mm , 208.3CM
  • Shipping Depth
    965mm , 96.5CM

Conformance

  • Approvals
    cUL Listed, CSA, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2684KB

Updated On

2018-06-15

Installation/Assembly Manual
PDF

Size

2363KB

Updated On

2018-06-14

Installation
Brochure
Title
Size
Updated On
PDF

Size

969KB

Updated On

2018-06-07

Product Brochure with High Level Feature and Benefits
Bid Spec
Title
Size
Updated On
Source ZIP

Size

32KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
PDF

Size

154KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
Title
Size
Updated On
Cooling Solutions, Thermal containment

Category

Sub-Category


APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMLV2U
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Smart-UPS SRT 10000VA RM 208V L630

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLT30
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
NetBotz Rack Monitor 450 (with 120/240V Power Supply)

Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.

NBRK0451
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Smart-UPS RT 15kVA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SURT15KRMXLT
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Smart-UPS SRT 3000VA RM 208/230V IEC

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLW-IEC
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
AP7541
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Rack PDU, Basic, Zero U, 20A, 208V, (20)C13 & (4)C19

Reliable rack power distribution

AP7540
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Smart-UPS 5000VA RM w/Transformer, 208V input and 120/208V Output

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA5000R5TXFMR
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Smart-UPS SRT 8000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT8KRMXLI
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
NetShelter SX 42U 600mm Wide Perforated Split Doors Black

Rack system components that can be added to existing racks if requirements change.

AR7100
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448

Show results per page