APC Back-UPS 650VA, 120V, AVR, USB, LAM

Share:

APC Back-UPS 650VA, 120V, AVR, USB, LAM

BX650U-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual , Warranty card

APC Back-UPS 650VA, 120V, AVR, USB, LAM

Call for More Information
1-800-395-1448
Includes: User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX650U-LM Features

APC Back-UPS 650VA, 120V, AVR, USB, LAM

  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    45 - 65 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.16meters
  • Input voltage range for main operations
    82 - 147V
  • Input voltage adjustable range for mains operation
    78 - 152V
  • Maximum Input Current
    10.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    340Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
  • Filtering
    Full time multi-pole noise filtering :10% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    257mm , 25.7CM
  • Net Weight
    6.0KG
  • Shipping weight
    6.5KG
  • Shipping Height
    270mm , 27.0CM
  • Shipping Width
    198mm , 19.8CM
  • Shipping Depth
    340mm , 34.0CM
  • Color
    Black
  • SCC Codes
    1073130431183 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    NOM, TUV
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

202KB

Updated On

2016-12-22

User Guide for Back-UPS BX650U-LM
Brochure
Title
Size
Updated On
PDF

Size

249KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

1153KB

Updated On

2018-05-05

UL1778: 2014 R8.15

Title

NOM BX650U-LM
PDF
PDF

Size

62KB

Updated On

2016-12-22

Agency Approval NOM certifiate for the BX650U-LM
PDF

Size

78KB

Updated On

2016-12-16

FCC Part 15:Subpart B (10-1-10 Edition) Class B; CISPR 22:2008 Class B
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WONSITENBD-SB-10
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448

Show results per page