APC AV Black J Type 1.5kVA Power Conditioner with Battery Backup 120V Retail

Share:

APC AV Black J Type 1.5kVA Power Conditioner with Battery Backup 120V Retail

J15BLK

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes : Battery modules ship installed , Cat 6 Ethernet Cable , CD with software , Removable heavy duty 12 gauge input power cord , Removable support feet , USB cable , User Manual

APC AV Black J Type 1.5kVA Power Conditioner with Battery Backup 120V Retail

Call for More Information
1-800-395-1448
Includes: Battery modules ship installed , Cat 6 Ethernet Cable , CD with software , Removable heavy duty 12 gauge input power cord , Removable support feet , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AV Power Conditioners & Battery Backups Features & Benefits

  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    865Watts / 1.5 kVA
  • Max Configurable Power (Watts)
    865Watts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    12
  • Output Connections
    (12) NEMA 5-15R (Battery Backup)
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3.05meters
  • Input voltage range for main operations
    90 - 140V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

  • Surge energy rating
    4500Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (four wire dual line), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection, Co-axial Video / Cable protection, Coaxial 2-Way splitter with protection
  • Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    457mm , 45.7CM
  • Net Weight
    21.36KG
  • Shipping weight
    26.59KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    546mm , 54.6CM
  • Shipping Depth
    610mm , 61.0CM
  • Color
    Black
  • Master Carton Units
    1.0
  • Units per Pallet
    6.0
  • SCC Codes
    10731304 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, FCC Part 68, UL 1778, UL 498
  • Equipment protection policy
    Lifetime : $750000
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

13739KB

Updated On

2017-02-28

Product Overview; Safety; Site Preparation; Unpacking; Installation; Electrical Connection; Integration with other Products; Customization; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

51KB

Updated On

2017-02-28

UL NRTL Certification for J10, J10BLK, J15, J15BLK, RLC1080, RLC1080B, S10, S10BLK, S15, S15BLK, and S20BLK
PDF

Size

108KB

Updated On

2017-02-13

CSA Certificate of Compliance for Audio Video Power Conditioners with Battery Backup for models S20BLK, S15, S10, RLC1080, J15, J10
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-03
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-03
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448
APC Replacement Battery Cartridge # 107

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC107
Call for More Information
1-800-395-1448
Call for More Information  1-800-395-1448

Show results per page