APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America

Share:

APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America

P7V-LM

Description: Audio-video power protection from damaging power transients

Includes : 6ft Gold Plated Coaxial Cable , User Manual

APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America

Call for More Information
1-800-395-1448
Includes: 6ft Gold Plated Coaxial Cable , User Manual

P7V-LM Features

APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America

  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

AV Surge Protectors Features & Benefits

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Building Wiring Fault Indicator
    Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    7.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Number of Power Cords
    1
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Data Line Protection
    Cable modem / Video protection
  • eP Joule Rating
    1080
  • Peak Current Common Mode
    10kAmps
  • Peak Current Normal Mode
    10kAmps

Physical

  • Maximum Height
    318mm , 31.8CM
  • Maximum Width
    76mm , 7.6CM
  • Maximum Depth
    36mm , 3.6CM
  • Net Weight
    0.5KG
  • Shipping weight
    0.77KG
  • Shipping Height
    353mm , 35.3CM
  • Shipping Width
    133mm , 13.3CM
  • Shipping Depth
    39mm , 3.9CM
  • Color
    Silver Satin
  • Master Carton Dimensions (Length x Width x Height)
    413 x 381 x 178mm
  • Master Carton Units
    12.0
  • Master Carton Weight
    9.73
  • SCC Codes
    1073130425537 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $50000
  • Standard warranty
    Lifetime
Manuals and Warranties
Title
Size
Updated On
PDF

Size

321KB

Updated On

2017-04-26

User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
Title
Size
Updated On