Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan

Share:

Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan

WG35T15K3I2B2RFU

Description: Get a comprehensive product replacement to maximize performance and availability
Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan

Call for More Information
17213277

WG35T15K3I2B2RFU Features

Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan

  • 24-hour monitoring
    Experienced remote monitoring professionals work non-stop to provide 24-hour monitoring of the company's physical infrastructure. As a second set of eyes, they help to diagnose problems before they become critical.
  • Annual site visit
    Annual Site visit helps assure your system will perform to the manufacturer specifications. Available on 3 phase and cooling products.
  • Free firmware upgrades
    Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Parts included or available at a discount
    Replacements parts & components are included or available at a discount. Please see the statement of work for service specifics.
  • Secured monitoring
    Monitoring is achieved via firewall-friendly, outgoing communications. Access to the customer network is not required.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , EMEA , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification
Statement of Work
Title
Size
Updated On
PDF

Size

362KB

Updated On

2018-06-14

The Schneider Electric Refresh-UPS service (R-UPS) is an ideal solution for customers that need to replace a legacy 3 Phase UPS reaching end of life or end of service life. Rrefresh-UPS will secure your power availability, eliminate potential unplanned maintenance costs, and improve your system’s efficiency. Refresh-UPS provides the peace of mind that results from installing a new system with the latest technology, combined with the Schneider Electric professional start-up and two years all inclusive on-site certified service.
Title
Size
Updated On